Go

Infineon - Top Search Results

Matching Top Results: 898

Please refine your search results by using the pulldowns below. If you are looking for product-related keywords, you should also try our various search options in the Services for Engineers section on our products page.

Page Categories

wlan lna
Title Date Version Size; Application Notes: AN022 - Simple Microstrip Matching for all Impedances (AN022.pdf) 17 七月 2007: 143 KB: AN 077 - Thermal Resistance Calulation (AN077 ...
http://quicklinks.infineon.com/wlan-lna/index.html
wlan transceiver
The SMART®i WiMAX is the world’s smallest dual-band RF transceiver supporting both IEEE 802.16e WiMAX and IEEE 802.11b/g WLAN in a single CMOS RF silicon chip.
http://quicklinks.infineon.com/wlan-transceiver/index.html
xc161cj
XC161CJ/CS High End Performance µC The XC161CJ/CS ist a derivative of the popular C166® microcontroller family. Based on the enhanced C166®SV2 architecture it outperforms existing 16-bit...
http://quicklinks.infineon.com/xc161cj/index.html
xc161cj asc1
8/10-bit. 16 Channels. GPT. ASC0. (USART). ASC1. (USART). SSC0. (SPI). SSC1.
(SPI). CC1. CC2. IIC. SDLM. (only for. XC161CJ)
http://quicklinks.infineon.com/xc161cj-asc1/index.html
xc164cs
Performance with 'Drive' The XC164CS is a derivative of the popular C166® microcontroller families. Based on the enhanced C166®S V2 architecture it outperforms existing 16 bit solutions....
http://quicklinks.infineon.com/xc164cs/index.html
xc166
The XC166 family of 16-bit microcontrollers offers a wide range of products scalable in performance, memory, and peripherals. This makes it easy to find the controller that best fits to your...
http://quicklinks.infineon.com/xc166/index.html
xfp 10g standard
Der 1310-nm-VCSEL-Laser wird zukünftig in den XPAK-, XFP- und X2-Transceivern
von Infineon eingesetzt. Diese Module zielen auf 10G Fibre...
http://quicklinks.infineon.com/xfp-10g-standard/index.html
xfp infineon
Dies schließt ein breites Spektrum von 10 Gigabit Transceiverdesigns für XPAK,
X2, XENPAK und XFP Formfaktoren mit ein. Infineon bleibt...
http://quicklinks.infineon.com/xfp-infineon/index.html
xfp sfp
Small Formfactor PluggableSFP and Intelligent Small Formfactor bei optischer
Kommunikation XFPModule erweitern bestehendes 10GbitsPortfolio...
http://quicklinks.infineon.com/xfp-sfp/index.html
xfp specification fiber optic product
QuadLIU. TM. Quad E1/T1/J1 Line Interface Component for. Long- and Short-Haul
Applications. PEF 22504 E, PEF 22504 HT, Version 2.1. Data Sheet, Rev.
http://quicklinks.infineon.com/xfp-specification-fiber-optic-product/index.html
xfp transceiver 1310nm
optischer Kommunikation XFPModule erweitern bestehendes 10GbitsPortfolio
zahlreiche Infineon präsentiert 1310nmVCSELDioden und iSFP
http://quicklinks.infineon.com/xfp-transceiver-1310nm/index.html
xpak
München 16 Dezember 2002 ? Infineon Technologies liefert als erster Anbieter von
optischen TransceiverTRX Modulen Muster von XPAKMSABauelementen für
http://quicklinks.infineon.com/xpak/index.html
xpak fiber
family of intelligent fiber optics transceivers and shipped first samples of 10G
XPAK. transceivers to leading customers in the
http://quicklinks.infineon.com/xpak-fiber/index.html
xpak msa
Infineon ist der erste Anbieter der VCSELbasierte Transceiver850 nm mit 10 Gbits
sowohl in XFP als auch XPAKMSAModulen anbietet Damit erhalten Kunden diese
http://quicklinks.infineon.com/xpak-msa/index.html
xpak optical module
The XPAK transceiver module transmits data up to 300 meters error-free at a rate of ten gigabits ... 80 percent of a company's infrastructure today utilizes such multimode optical ...
http://quicklinks.infineon.com/xpak-optical-module/index.html
xpak products
The XPAK transceiver module transmits data up to 300 meters error-free at a rate of ten gigabits per second. On average, more than 80 percent of a company's infrastructure today ...
http://quicklinks.infineon.com/xpak-products/index.html
xpak standard
Verfügbarkeit von optischen TransceiverModulenTRXModulen die zum neuen XFPStandard
kompatibel sind Zusammen mit den bisherigen XPAKModulen...
http://quicklinks.infineon.com/xpak-standard/index.html
xpak transceiver
... lights will flicker less and can be dimmed. … Our contribution to ecology, p. 42 November::: High-speed data transmission using existing infrastructure: The XPAK transceiver module ...
http://quicklinks.infineon.com/xpak-transceiver/index.html
xpak transceiver msa
Infineon ist der erste Anbieter der VCSELbasierte Transceiver850 nm mit 10 Gbits
sowohl in XFP als auch XPAKMSAModulen anbietet Damit...
http://quicklinks.infineon.com/xpak-transceiver-msa/index.html
xpak transceivers
family of intelligent fiber optics transceivers and shipped first samples of 10G
XPAK. transceivers to leading...
http://quicklinks.infineon.com/xpak-transceivers/index.html
xram design
PWRDN instruction should be executed out of internal RAM or XRAM. XRAM module
are currently known: It is guaranteed by
http://quicklinks.infineon.com/xram-design/index.html
zero current detector
This is not strange: A pure integrator has its pole at zero in the frequency
Thus, if this filter is used for position detection, as for...
http://quicklinks.infineon.com/zero-current-detector/index.html
zvt bridge
Soft switching half bridge ballast inverter ? Recommended for ZVT halfbridge
inverter in lamp ballast replacing. 13 ? MOSFETs
http://quicklinks.infineon.com/zvt-bridge/index.html
zvt converter
DCMPFCboost converter. Triangular shaped Drain current Variable operating
? Recommended for ZVT halfbridge inverter in lamp ballast replacing
http://quicklinks.infineon.com/zvt-converter/index.html
zvt forward converter
ZVSConverter. ?. 2. nd. generation HighSpeedTechnology Diode forward current
.... Switching Energy
http://quicklinks.infineon.com/zvt-forward-converter/index.html
zvt h bridge converter
I Zverev**contact author H Kapels R Rupp M Herfurth ..... age TransientZVT phase
shifted full
http://quicklinks.infineon.com/zvt-h-bridge-converter/index.html
zvt losses
180nH,. Stray capacitor C. ?. = 40pF,. Relief capacitor C. r. = 4nF (only for.
ZVT switching). Figure B. Definition of switching losses
http://quicklinks.infineon.com/zvt-losses/index.html
zvt pfc
Full Bridge ZVT Converter. This topology (Figure 11) is similar in ..... For this
power level we are not able to use active
http://quicklinks.infineon.com/zvt-pfc/index.html