Infineon - Top Search Results
Matching Top Results: 898
Please refine your search results by using the pulldowns below. If you are looking for product-related keywords, you should also try our various search options in the Services for Engineers section on our products page.
Page Categories
- 16 bit to 8 bit conversion
- Uninterruptible Power Supply (UPS) Reference Solution with Infineon 16-bit XC166 Family Microcontrollers and DSP Infineon Technologies offers an extensive product portfolio for Industrial Power...
- http://quicklinks.infineon.com/16-bit-to-8-bit-conversion/index.html
- 16 bits and 32 bits
- 32 outputs on MSC0. and 24 outputs on MSC1. 2.2. Transmission Modes .... A data
transfer can consist of two 16-- http://quicklinks.infineon.com/16-bits-and-32-bits/index.html
- 16 pipeline cpu
- high performance 16-bit C166S V2 CPU with 5-stage pipeline. Single clock cycle
instruction execution with 25 ns... - http://quicklinks.infineon.com/16-pipeline-cpu/index.html
- 160 bga
- Standard PGBGAPlasticGreen Ball Grid Array Package and PGBGAFigure 1 is molded
as individual units and singulated by punching while... - http://quicklinks.infineon.com/160-bga/index.html
- 16bit microcontroller parallel interface
- driver for Infineon Technologies 16bit microcontrollers. .... LIN utilizes the
serial interface for message frame... - http://quicklinks.infineon.com/16bit-microcontroller-parallel-interface/index.html
- 16bit microcontrollers
- Company Name and Weblink Product Name C166 XC166 Description Altium Limited TASKING C166 Software Development Toolset X X The C166 software development toolset from Altium is a complete...
- http://quicklinks.infineon.com/16bit-microcontrollers/index.html
- 16bit mips
- TwinPass-E is a highly integrated SOC chip which employs two powerful 333 MHz MIPS 24KEc CPU’s. One CPU is for high performance and secure network processing and the other for customers...
- http://quicklinks.infineon.com/16bit-mips/index.html
- 16mb dram
- Using DRAM With The XC166 Family ..............................................
........57. 4.5. Using FLASH Memory Cards With The XC166 . - http://quicklinks.infineon.com/16mb-dram/index.html
- 16mx16 dram
- DRAM Components. 64Mx4. DDR266A. 2-3-3. HYB25D256400CE. -7. 32Mx8. DDR333. 2.5-3-3.
HYB25D256800CE/CEL. -6. 256Mb. DDR400. 3-3-3. HYB25D256800CE. -5.- http://quicklinks.infineon.com/16mx16-dram/index.html
- 1700v diodes
- We offer module concepts providing electrical performance and highest reliability without limiting the design flexibility.
- http://quicklinks.infineon.com/1700v-diodes/index.html
- 176 vfbga
- p/pg-lbga-176-3, -4 : 0.7: p-lbga-192-1: 0.75 : p-lbga-192-2: 0.75 : p/pg-lbga-208-1, -2: 0.81 : p-lbga-225-1: 0.94 : p/pg-lbga-256-1, -2, -4, -10: 0.79 : p/pg-lbga-256-3, -11, -12, -13, -14, -15,...
- http://quicklinks.infineon.com/176-vfbga/index.html
- 1800 mhz wireless
- Infineon offers an extensive line of high power RF transistors for applications in the 1800 MHz to 2000 MHz frequency band that range in power from 10 watts to 200 watts. These transistors are...
- http://quicklinks.infineon.com/1800-mhz-wireless/index.html
- 184 pin ddr sdram dimms
- 122 Notes to the Consolidated financial statements. 184 Consolidated financial
data 2003?2007. 186 financial and technology Glossary. 194 financial Calendar - http://quicklinks.infineon.com/184-pin-ddr-sdram-dimms/index.html
- 1930 communication
- High Power RF Products. Transistors and ICs. Communication Solutions 1930-1990.
200. 15. 30. H-31260-2. 2100 MHz to 2200 MHz. PTF210101M.... - http://quicklinks.infineon.com/1930-communication/index.html
- 1a motor driver
- 1A. 0.1A. 1 x Stepper/. Servo Drivers. (TCA? TLE?) 1 x Monolithic. Bridges ....
products with- http://quicklinks.infineon.com/1a-motor-driver/index.html
- 1gb ddr2
- Produkt Kategorien. ASIC Design & Security · Automotive ICs · Cellular RF
Transceiver · Discretes · Chip Card & Security ICs · Microcontrollers - http://quicklinks.infineon.com/1gb-ddr2/index.html
- 1gb ddr2 dram
- Infineon ist derzeit der einzige DRAM-Hersteller, der Micro-DIMMs in Volumenstückzahlen
Infineon extends its DDR2 Micro-DIMM offering with... - http://quicklinks.infineon.com/1gb-ddr2-dram/index.html
- 1gb dram
- 1GB. 128Mx64. 512M. 64Mx8. 2. 30mm. PC2-5300 5-5-5. HYS64T128020HU .....
Consumer DRAM Components. Generation.... - http://quicklinks.infineon.com/1gb-dram/index.html
- 1gb micro dimm
- Infineon extends its DDR2 Micro-DIMM offering with 1GB modules, which will further
accelerate the manufacturing of... - http://quicklinks.infineon.com/1gb-micro-dimm/index.html
- 1mbaud
- Data transfer rate up to 1MBaud, individual. programmable for each node. ? Flexible
and powerful message transfer. control and error handling capabilities - http://quicklinks.infineon.com/1mbaud/index.html
- 2 4 ghz
- 100/80 GHz. Inverter Gate Delay. 14 ps. Metal Layers. 4 Cu (Dual Damascene) + 2
AlCu. Thick Last Metal. 2.8 µm... - http://quicklinks.infineon.com/2-4-ghz/index.html
- 2 4 ghz amplifier
- 3-Band tuner covers VHF upto L-band (1.5 GHz range). Mixer / Oscillator.
Full 3-band tuner IF-Amplifier. 4 IF pins... - http://quicklinks.infineon.com/2-4-ghz-amplifier/index.html
- 2 4 ghz antenna
- RF ESD Protection Diodes. ? ESD protection of RF antenna /. interfaces or ultra
high speed data lines acc. to:. IEC61000-4-- http://quicklinks.infineon.com/2-4-ghz-antenna/index.html
- 2 4 ghz chip amplifier
- With the COSIC™ Family Infineon enables the One-Chip-Phone – the first fully integrated single chip solution! The COSIC-Family integrates monolithically the Step8 baseband controller with...
- http://quicklinks.infineon.com/2-4-ghz-chip-amplifier/index.html
- 2 4 ghz driver power amplifier
- Circuit Description 22. 3.41. MixerOscillatorblock SAW filter driver 22. 3.42.
RF AGC 22. 3.43. IF AGC amplifier 22.... - http://quicklinks.infineon.com/2-4-ghz-driver-power-amplifier/index.html
- 2 4 ghz receiver
- is a System on Chip (SoC) front-end receiver. for DVB-H/T standard, 470 MHz-890
MHz UHF,. 1.465 GHz and 1.672 GHz... - http://quicklinks.infineon.com/2-4-ghz-receiver/index.html
- 2 4 ghz rf
- Mit den HF-Transistoren von Infineon profitieren Sie bei der Entwicklung von HF-Systemen von zahlreichen Vorteilen. Die kostengünstigen rauscharmen Verstärker (Low Noise Amplifiers) verbessern...
- http://quicklinks.infineon.com/2-4-ghz-rf/index.html
- 2 4 ghz vco
- ... Small Signal Discretes (RF) > RF Transistors (LNA) > VCO and RF Modules, f T 15 GHz ... Buy Online: PG-TSLP-3 4.5 V : 50.0 mA
- http://quicklinks.infineon.com/2-4-ghz-vco/index.html
- 2 4 ghz wireless antenna
- Q @ 2.4 GHz. [fF/µm. 2 Special features (e.g. bit write enable, antenna
diodes, BIST) 2... - http://quicklinks.infineon.com/2-4-ghz-wireless-antenna/index.html
- 2 4 ghz wireless receiver
- Satellite Receiver IC. 特定用途向けIC(ASIC) ... WDCT 2,4 GHz. GPS. FirstGPS System Solution. Hammerhead II ... Wireless LAN. Cellular Phone. 有線通信. Customer Permises ...
- http://quicklinks.infineon.com/2-4-ghz-wireless-receiver/index.html