Go

Infineon - Top Search Results

Matching Top Results: 898

Please refine your search results by using the pulldowns below. If you are looking for product-related keywords, you should also try our various search options in the Services for Engineers section on our products page.

Page Categories

128 mqfp
Search product types by parameters: Search products by category: Search technical documents ... P/PG-MQFP-128-2: 4.00: P/PG-MQFP-144-1, -8: 4.00: P/PG-MQFP-144-2: 5.52: P/PG-MQFP-144-4: 5.50
http://quicklinks.infineon.com/128-mqfp/index.html
128 mqfp package
Highly Integrated Highest Performance Microcontroller THE C167CS is a new high and derivative of the Infineon C166 Family of full features single-chip CMOS microcontrollers. The C167CS features...
http://quicklinks.infineon.com/128-mqfp-package/index.html
128 tqfp packages
Search product types by parameters: Search products by category: Search technical documents
http://quicklinks.infineon.com/128-tqfp-packages/index.html
128mb ddr sdrams
High-speed DDR 400 memory modules. with densities of 128MB, 256MB and .....
differential between
http://quicklinks.infineon.com/128mb-ddr-sdrams/index.html
128mb infineon
Paris, France and Neubiberg, Germany – November 13, 2007 – Today at the Cartes Trade Show in Paris, Infineon Technologies AG (FSE, NYSE: IFX) announced a strategic technology...
http://quicklinks.infineon.com/128mb-infineon/index.html
128Mb SDRAMs
with densities of 128MB, 256MB and. 512MB, validated by Intel. ..... differential
between SDRAM and DDR. DRAM...
http://quicklinks.infineon.com/128mb-sdrams/index.html
12v dc dc pwm
... high-speed intelligent gate drivers for high-current DC/DC ... Supply voltage 12V. Drives two/four n-channel MOSFETs (single ... Can be used with all standard PWM controllers. Standard P-DSO ...
http://quicklinks.infineon.com/12v-dc-dc-pwm/index.html
13.56 mhz transmitter
The TDK5116F is a single chip ASK/FSK transmitter for operation in the frequency
..... Assume a crystal frequency of
http://quicklinks.infineon.com/13-56-mhz-transmitter/index.html
133 infineon
INFINEON'S POWER SEMICONDUCTOR PHILOSOPHY is rather simple: if we invest in development of a new power semiconductor product, it must be substantially superior to any comparable competitor power...
http://quicklinks.infineon.com/133-infineon/index.html
14 16:9
14-56 [2]. 14.2.8. Interrupt Control for GPT2 Timers and CAPREL . . . . . . . .
. . . . . 14-57 [2] 16-9 [2]....
http://quicklinks.infineon.com/14-16-9/index.html
144 amplifiers
In August 2001, the FASB issued SFAS No. 144, "Accounting for the Impairment or ... RF) microelectronic components for wireless applications, high-end power amplifiers ...
http://quicklinks.infineon.com/144-amplifiers/index.html
144 mqfp
p/pg-lqfp-144-1, -2: 1.31: p/pg-lqfp-144-4, -13: 1.396: p/pg-lqfp-144-9, -10: 1.29: p/pg-lqfp-176-1: 1.70 : p⁄pg-lqfp-176-2: 1.70: p⁄pg-lqfp-176-5: 1.97 : p/pg-lqfp-256-1: 2.27
http://quicklinks.infineon.com/144-mqfp/index.html
1450 mhz
Infineon offers a line of high power RF transistors specifically suitable for operation in the 1450 MHz to 1500 MHz frequency band. These transistors are suitable for use in cellular base station...
http://quicklinks.infineon.com/1450-mhz/index.html
1500 mhz
Infineon offers a line of high power RF transistors specifically suitable for operation in the 1450 MHz to 1500 MHz frequency band. These transistors are suitable for use in cellular base station...
http://quicklinks.infineon.com/1500-mhz/index.html
1500 mhz wireless
Infineon offers a line of high power RF transistors specifically suitable for operation in the 1450 MHz to 1500 MHz frequency band. These transistors are suitable for use in cellular base station...
http://quicklinks.infineon.com/1500-mhz-wireless/index.html
16 Bit
  Infineon offers a broad portfolio of well established 16-bit microcontroller derivatives for a wide variety of applications. The standard C166® architecture has been in the market for...
http://quicklinks.infineon.com/16-bit-1/index.html
16 bit controller
SLE 88 family: High End 32-bit Security Controller The SLE 88 products family is the Infineon’s state of the art 32-bit platform, designed in 130nm CMOS technology, with: highest security level...
http://quicklinks.infineon.com/16-bit-controller/index.html
16 bit cpu
The C166®S V1 is an enhanced member of the Infineon family of full featured 16-bit single-chip microcontrollers. It combines high CPU performance with high peripheral functionality. Several key...
http://quicklinks.infineon.com/16-bit-cpu/index.html
16 bit cpu 256k flash can
approval of Infineon Technologies, if a failure of such components can reasonably
be expected ..... 16-
http://quicklinks.infineon.com/16-bit-cpu-256k-flash-can/index.html
16 bit cpu large flash
The Infineon 8-bit, 16-bit and 32-bit microcontrollers are the ... pin out compatibility within family members to a large extend ... Software emulation of I2C-bus using CPU time of C166 ...
http://quicklinks.infineon.com/16-bit-cpu-large-flash/index.html
16 bit dsp
The TriCore® is the first unified, single-core, 32-bit microcontroller-DSP architecture optimized for real-time embedded systems. The TriCore® Instruction Set Architecture (ISA) combines the...
http://quicklinks.infineon.com/16-bit-dsp/index.html
16 bit microcontroller
INFINEON’S HIGH-PERFORMANCE XC800 family of 8-bit MCUs combines a dual-cycle 8051 core with embedded flash memory and powerful on-chip peripherals. The high-quality MCUs are well-suited for a...
http://quicklinks.infineon.com/16-bit-microcontroller/index.html
16 bit microcontroller applications can
  Infineon offers a broad portfolio of well established 16-bit microcontroller derivatives for a wide variety of applications. The standard C166® architecture has been in the market for...
http://quicklinks.infineon.com/16-bit-microcontroller-applications-can/index.html
16 bit microcontroller can
32-Bit Microcontrollers; 16-Bit Microcontrollers; 8-Bit Microcontrollers; CICs ... C515C 8 Bit Microcontroller with On-Chip Full-CAN Module and C505CA 8-bit Microcontroller with Complete ...
http://quicklinks.infineon.com/16-bit-microcontroller-can/index.html
16 bit microcontroller with usb communication
The C161U is a low-cost high-performance general purpose 16-bit Microcontroller that includes USB device interface at full speed of 12 Mbits. The device combines the successful Infineon C166 16-bit...
http://quicklinks.infineon.com/16-bit-microcontroller-with-usb/index.html
16 bit microcontrollers
  Infineon offers a broad portfolio of well established 16-bit microcontroller derivatives for a wide variety of applications. The standard C166® architecture has been in the market for...
http://quicklinks.infineon.com/16-bit-microcontrollers/index.html
16 bit microcontrollers dc motor control
Infineon Technologies offers an extensive product portfolio for Motor Drive Systems - from real time embedded Microcontrollers to Smart Power ICs which are capable to control any Motor Drive...
http://quicklinks.infineon.com/16-bit-microcontrollers-dc-motor-control/index.html
16 bit microcontrollers with high operating speed
16-bit microcontrollers based on the high-performance C166S V2 core in a sub-0.25µ.
technology. Two
http://quicklinks.infineon.com/16-bit-microcontrollers-with-high/index.html
16 bit multiply
which store an 8 bit pointer segment and a 16 bit offset along with the priority
.... all the controller specific...
http://quicklinks.infineon.com/16-bit-multiply/index.html
16 bit serial multiply
Serial communication with other microcontrollers, processors, terminals or external
.... (Un)Signed multiply direct...
http://quicklinks.infineon.com/16-bit-serial-multiply/index.html