Top Search Results for: 128 bit cpu
You searched for: 128 bit cpu
7 Matching Results for: "128 bit cpu"
Please refine your search:
Page Categories
- C50x and C16x family AP16021
- monitoring a sequence of 11 recessive bits. After 128 of these sequences, the device
CPU Handling of the Last Message Object?s Alternating Buffer - Relevancy: 100% -
- Updated: 18.08.2008
- FlexRay Controller -
- ring up to 128 messages. The redundancy of the two inde-. pendent communication
channels, along bit TriCore CPU that combines microcontroller functions - Relevancy: 64% -
- Updated: 18.08.2008
- Microsoft PowerPoint - AUDO_FUTURE_0708_AIM.ppt
- 32-bit super-scalar TriCoreTM V1.3 CPU. Floating Point Unit. up to 80 MHz clock
128 KB RAM. DMA controller with 8 channels. Serial Interfaces. FlexRay - Relevancy: 62% -
- Updated: 18.08.2008
- TriCore
- 128-bit interface for up to 64KB of configurable,. tightly coupled cache/scratchpad
Runs at CPU clock speed and supports. 8, 16, 32 and 64-bit transfers - Relevancy: 55% -
- Updated: 18.08.2008
- Microcontrollers Product Brief XC164CS Series
- high performance 16-bit C166S V2 CPU with 5-stage pipeline 64/128/256 Kbytes
on-chip program Flash (with error Correction) or rOM - Relevancy: 53% -
- Updated: 18.08.2008
- Infotainment
- coding. 8 bit. UART/PCM. 8. 64. linear. 8/16 bit. UART/PCM. 8. 64/128
TriCore CPU load. Therefore it is recommended to handle this procedure by the PCP - Relevancy: 52% -
- Updated: 18.08.2008
- AP16106
- 128 Kbytes On-Chip Program Memory (Flash Memory) .... 8 bit and 16 bit local CPU
interfaces which include MCS-51series, 80186 series, MC68K series CPU and - Relevancy: 42% -
- Updated: 18.08.2008
Similar queries for: 128 bit cpu