Top Search Results for: 1200v npt igbt
You searched for: 1200v npt igbt
4 Matching Results for: "1200v npt igbt"
Please refine your search:
Page Categories
- Fast IGBT - Infineon Technologies
- Fast IGBT: Single Version 600V & 1200V NPT IGBT for switching frequency up to 30kHz. For general purpose, industrial and consumer applications.
- Relevancy: 100% -
- Updated: 18.08.2008
- Electronic speed-control systems save energy and increase performance
- dual or SixPACK IGBT modules. Features. For 1200V/1700V Infineon IGBT
gate emitter structures like PT (Punch Through) and NPT (Non Punch Through) - Relevancy: 39% -
- Updated: 18.08.2008
- 快速 IGBT - Infineon Technologies
- 适合普通用途、工业和消费应用的 NPT 技术。 采用 NPT 技术所带来的正温度系数特性便于实现并联运行,既可以解决各种过热问题,同时也可省略设备选择过程。 快速 IGBT:DuoPack™ 采用单一封装的快速 IGBT 和反并联快速恢复二极管。 快速 IGBT:单片形式 开关频率高达 30kHz的 600V 和 1200V NPT IGBT。适合普通用途、工业和消费应用。
- Relevancy: 23% -
- Updated: 18.08.2008
- EconoPACK+ A new IGBT module for optimized inverter solutions
- gate charge is remaining similar to last generation NPT IGBTs so that the same
.... Generation of 1200V IGBT Modules / M. Hierholzer, Th. Laska, M. Münzer, - Relevancy: 15% -
- Updated: 18.08.2008
Similar queries for: 1200v npt igbt