Top Search Results for: 1200v diodes
You searched for: 1200v diodes
7 Matching Results for: "1200v diodes"
Please refine your search:
Page Categories
- IGBT Modules up to 1200V - Infineon Technologies
- Search product types by parameters: Search products by category: Search technical documents
- Relevancy: 100% -
- Updated: 18.08.2008
- TrenchStop®RC - Infineon Technologies
- The RC-IGBT (Reverse Conducting) is marking a new benchmark of IGBT for resonant Application (e.g. Induction Cooking). This technology bases on fieldstop technology and reduces the saturation voltage of IGBT even lower down to 1.55V for 1200V components. Using the reverse conducting technology results in power loss savings up to conventional technology. These parts have a monolithic body diode for clamping reverse currents. Additionally there are available the well known DuoPack IGBT with an optimised reverse diode. DuoPack IGBT are available in 600V, 900V, 1000V and 1200V. The DuoPack diodes provide a forward voltage V F as low as 1.1V.
- Relevancy: 40% -
- Updated: 18.08.2008
- 1200 V SiC Schottky diodes now available as bare die - Infineon ...
- Infineon has introduced a new Silicon Carbide (SiC) product family in the 1200 V range. First products are available as bare die products with current ratings of 5 A and 7.5 A (www.infineon.com/sic). Switching behaviour independent of forward current, switching speed (DI / DT) and temperature Positive temperature coefficient No reverse recovery / no forward recovery Switched-Mode Power Supplies (SMPS) High-voltage Continuous Conduction Mode (CCM) Power Factor Correction (PFC) stages Uninterruptible power supplies and solar inverters Motor drives High-voltage multipliers IDC05S120, IDC08S120
- Relevancy: 29% -
- Updated: 18.08.2008
- IGBT-Modules - Infineon Technologies
- We offer module concepts providing electrical performance and highest reliability without limiting the design flexibility.
- Relevancy: 29% -
- Updated: 18.08.2008
- Chip Diodes - Infineon Technologies
- Ask Infineon! International - Gebührenfrei: 0(0)800 951 951 951. Direktwahl: +49 89 234 65555. Infineon freut sich Ihnen zu helfen: Infineon Service Center
- Relevancy: 24% -
- Updated: 18.08.2008
- IGBT 模块 - Infineon Technologies
- 我们提供的模块拥有优良的电气性能,高度可靠,同时不会影响设计的灵活性。 我们的产品具体分为 高达 600V 的IGBT 模块 高达 1200V 的IGBT 模块 高达 1600V/1700V 的IGBT 模块 高达 3300V 的IGBT 模块 高达 6500V 的IGBT 模块
- Relevancy: 24% -
- Updated: 18.08.2008
- TrenchStop® - Infineon Technologies
- MOSFETs; IGBTs; Small Signal Discretes (non RF) Small Signal Discretes (RF) Diodes ... 600V and 1200V IGBT. Combined Trench- and Fieldstop-Technology with antiparallel Emitter ...
- Relevancy: 18% -
- Updated: 18.08.2008
Similar queries for: 1200v diodes