Top Search Results for: 12 fiber transceiver
You searched for: 12 fiber transceiver
8 Matching Results for: "12 fiber transceiver"
Please refine your search:
Page Categories
- ADM6999/X
- FX operation through external fiber-optic transceivers. ...... ADM6999/X checks
byte 12 &13 if this value is 0800h then ADM6999/X knows this is a TOS - Relevancy: 100% -
- Updated: 18.08.2008
- Network Infrastructure
- with sufficient bandwidth is a combination of fiber and Bestinclass transceiver
power consumption of typ. 500 mW/port. SOCRATES? 4e/4u Product Family - Relevancy: 71% -
- Updated: 18.08.2008
- Ternary PIN Photodiode with Integrated Preamplifier IC SRP00264x ...
- fiber optic receiver applications One application is the use in a Compact
realization of a. transceiver in one module like the so called BIDI - Relevancy: 55% -
- Updated: 18.08.2008
- Infineon Technologies
- ASIC Design & Security; Automotive ICs; Cellular RF Transceiver; Discretes; Chip Card & Security ICs ... Search product types by parameters: Search products by category: Search technical ...
- Relevancy: 43% -
- Updated: 18.08.2008
- THE PARTNER FOR SAFETY AND INFORMATION Transceiver for byteflight
- POF - Plastic Optical Fiber. INFINEON TRANSCEIVER FOR AUTOMOTIVE. POF Transceiver.
byteflight. a protocol for safety-critical applications, 650 nm LED based - Relevancy: 41% -
- Updated: 18.08.2008
- ADM8511 - Infineon Technologies
- The ADM8511/X is a 10/100Mbps Ethernet USB networking system with either twisted pair or fiber as it's underlying infrastructure. The ADM8511X is the environmentally friendly “green” package version. Integrating a Fast-Ethernet PHY the ADM8511/X provides a 12Mbps USB and a MII interface. It can be also be linked with a fiber transceiver to form a fiber-based network. The ADM8511/X is an ideal solution for HomePNA systems, providing relevant interfaces to external Home PHYs for 1Mbps and 10Mbps networks. Employing the revolutionary MFG test program for mass-production at system board level, all products using the ADM8511/X have a drastically reduced production time. Versatile, single chip providing USB to MII/1M8 conversion MFG production test program Internal 24K-byte SRAM on Rx + 2K-byte SRAM on transmission Automatically loads vendor ID and device ID from the EEPROM IEEE802.3 10BASE-T and IEEE802.3u 100BASE-TX compliant Supports IEEE 802.3x flow control Provides full-duplex opera
- Relevancy: 39% -
- Updated: 18.08.2008
- Infineon reports results of second quarter and first half of ...
- Second quarter revenues were Euro 1.61 billion, down 12 percent sequentially.
.... in which Finisar acquired Infineon?s fiber optics transceiver business in - Relevancy: 34% -
- Updated: 18.08.2008
- Ternary PIN Photodiode in Receptacle Package SRD00217x Fiber Optics
- transceiver in one module like the so called BIDI 20011201. Fiber Data.
The mechanical fiber characteristics are described in the following table - Relevancy: 26% -
- Updated: 18.08.2008
Similar queries for: 12 fiber transceiver