Top Search Results for: 100v n channel mosfets
You searched for: 100v n channel mosfets
4 Matching Results for: "100v n channel mosfets"
Please refine your search:
Page Categories
- Automotive MOSFETs - Infineon Technologies
- Our broad portfolio of Automotive MOSFET technologies offers best in-class performance and uncompromising reliability. Automotive Power MOSFETs provide 30V, 40V, 55V, 75V, 100V and 600V V DS range, current capability of up to 180A and R DS(on) as low as 1.6 mOhm to enable new automotive solutions. Innovations like the recently released OptiMOS-T 40V, 55V and OptiMOS-T2 30V MOSFETs will deliver even greater flexibility and performance. The new OptiMOS-T 30V P-Channel MOSFETs address growing applications in motor control and reverse battery protection. The latest 600V CoolMOS TM CPA Series is suited for emerging high voltage application due to the introduction of Hybrid Electric and Electric Vehicle into the automotive market. Infineon Automotive MOSFETs are RoHS compliant, can meet 260°C Pb-free solder reflow temperatures and still meet the demanding Q101 Automotive quality standard. These features along with Infineon Automotive Excellence assure the highest performan
- Relevancy: 100% -
- Updated: 18.08.2008
- N-Channel MOSFETs (20V…300V) - Infineon Technologies
- POWER MANAGEMENT for application areas such as telecom and information processing systems, continually presents new challenges: growing power demands requiring greater power density, higher efficiency and lower SMPS cost, while available space is constantly shrinking. THE SOLUTION can be found in the NEW OptiMOS ™ 2 and OptiMOS ™ 3; a combination of the lowest available on-state resistance in comparable packages and lowest gate drive requirements. OptiMOS ™ 3 30V MOSFETs feature excellent switching performance, they help to increase power density in the application and consequently they save energy. The OptiMOS ™ series offers the design engineer the potential to achieve all the benefits noted via Lowest on-state resistance technology in all standard power packages Lowest Figure of merit Ron x Qg and Ron x Qgd Highest immunity to dynamic turn-on Available in all standard packages CanPAK ™ uses DirectFET ® technology licensed from International Rectifier
- Relevancy: 30% -
- Updated: 18.08.2008
- Power MOSFETs - Infineon Technologies
- INFINEON'S POWER SEMICONDUCTOR PHILOSOPHY is rather simple: if we invest in development of a new power semiconductor product, it must be substantially superior to any comparable competitor power semiconductors. For the past seven years, Infineon's power semiconductors - CoolMOS™, Super Junction High-Voltage MOSFETs, thinQ!TM Silicon Carbide Schottky Diodes, OptiMOS® 100V MOSFETs, CoolSET™, PWM/CoolMOS combinations, and now OptiMOS3® 30V MOSFETs - exemplify this philosophy. Put us to the test and see why Infineon's Power Semiconductors lead to your Superior Solutions. Our product porfolio comprises: N-Channel MOSFETs (20V…100V) N-Channel MOSFETs (>500V…800V) N-Channel Small Signal MOSFETs (20V…800V) N-Channel Depletion MOSFETs (60V…600V) P-Channel MOSFETs Complementary MOSFETs Did you know that… CoolMOS semiconductors enable completely new system approaches for power supplies, as used in servers, PCs, and laptops and in battery chargers in mobile pho
- Relevancy: 29% -
- Updated: 18.08.2008
- 汽车 MOSFET - Infineon Technologies
- 我们的汽车 MOSFET产品拥有同类产品中的最佳性能和极其稳定的可靠性。车用功率 MOSFET 的适用电压 Vds 为 30V 到 100V,电流容量最高可达 180A,RDSon 低至 1.6 mOhm,足以应对新的汽车解决方案的要求。一些创新产品,如新型 OptiMOS-T 40V、55V、100V 和 OptiMOS-T2 30V MOSFETs,将提供更好的灵活性和更优良的性能。 全新 OptiMOS-T P-Channel 30V 将应对一些新兴的应用需求,如 英飞凌汽车 MOSFET 符合 RoHS标准,可以满足 260°C 无铅回流焊接温度要求以及 Q101 汽车质量标准的要求。这些特性配合英飞凌卓越的汽车动力产品性能,可以确保您的汽车应用性能最佳,最安全可靠。
- Relevancy: 13% -
- Updated: 18.08.2008
Similar queries for: 100v n channel mosfets