Go

Top Search Results for: 100m phy

You searched for: 100m phy

5 Matching Results for: "100m phy"

Please refine your search:

Page Categories

1
ADM5120P - Infineon Technologies
ADM5120P/PX is a high performance, highly integrated, and highly flexible SOC (System-On-Chip) that facilitates the combined functions of a SOHO/SME Gateway, NAT Router, Print Server and VPN Gateway in one package. ADM5120P/PX enables the sharing of IP-based broadband services throughout the home/office using wired computers, entertainment equipment, printers, and other intelligent devices. The ADM5120PX is the environmentally friendly 'green' package version.This is in compliance with Directive 2002/95/EC of the European Parliament and of the Council of 27 January 2003 on the restriction of the use of certain hazardous substances in electrical and electronic equipment. Internally, the ADM5120P/PX ASIC consists of a high performance (227 MIPS) embedded MIPS CPU, an embedded switch engine, a 10/100M PHY, an embedded USB host, and interfaces for UART, SDRAM and Flash. The following diagram illustrates a system configuration that uses the supported functions/facilities of ADM5120P/PX. 175
Relevancy: 100% - - Updated: 18.08.2008
2
A D M 5 1 2 0
10/100M PHY, an embedded USB host and interfaces for PCI, paired LAN interfaces
with embedded 10/100M PHY and 1. GMII/MII interface
Relevancy: 68% - - Updated: 18.08.2008
3
ADM7001 - Infineon Technologies
The ADM7001/X is a single chip one-port 10/100M PHY designed for today's low cost and low power dual speed applications. Medium Independent Interface (MII), Reduced Medium Independent Interface (RMII) and General Purpose Serial Interface (GPSI)interfaces for diverse applications are all provided. The ADM7001X is the environmentally friendly “green” package version. With the aid of low power consumption and low radiation, the fan and on-system power supply can be removed to save total manufacturing costs and make SOHO applications achievable. IEEE 802.3 compatible 10BASE-T and 100BASE-T physical layer interface and ANSI X3.263 TP-PMD compatible transceiver Single chip, integrated physical layer and transceivers for 10BASE-T and 100BASE-TX functions Medium Independent Interface (MII), Reduced MII (RMII) and General Purpose Serial Interface (GPSI) for high port count switches Built-in 10Mbit transmit filter 125MHz Clock Generator and Timing Recovery Integrated Base Line Wander Correct
Relevancy: 37% - - Updated: 18.08.2008
4
PHY - Infineon Technologies
Infineon 100/10 PHY provide Device to connect Ethernet. It can work at 100/10M, Full/Half Duplex environment. ADM7001 is a single chip one-port 10/100M PHY designed for today's low cost and low power dual speed applications. scaleable realization of VoIP Applications.
Relevancy: 16% - - Updated: 18.08.2008
5
PHY - Infineon Technologies
英飞凌 100/10 PHY 提供以太网连接设备。其可以在 100/10M 的全/半双工环境中工作。 ADM7001 是单片单端口 10/100M PHY,专为现今低成本、低功率双速应用而设计。可拓展 VoIP 应用。
Relevancy: 14% - - Updated: 18.08.2008

Similar queries for: 100m phy

mwp 25
MWP 35

Back to top results 1 - 30 (898)

1234567891011