Top Search Results for: 100 tqfp
You searched for: 100 tqfp
8 Matching Results for: "100 tqfp"
Please refine your search:
Page Categories
- XC164N - Infineon Technologies
- THE XC164N family of microcontroller products combines the enhanced performance of the 16-bit C166®S V2 architecture with a powerful integrated peripheral set along with on-chip embedded Flash. With its advanced interrupt capability and impressive DSP performance, this family of products offers the best solution for demanding industrial and motor control applications. ADDITIONAL key features such as the CAPCOM6E with its two independent timers dedicated to PWM generation for AC and DC motor control, combined with a multi-functional general purpose timer unit,two 16-channel general purpose capture/compare units, two USARTs, two SPIs and 79 general purpose I/O lines in a 100 pin P/PG-TQFP package creates a cost effective solution for a wide range of industrial and consumer drive applications.
- Relevancy: 100% -
- Updated: 18.08.2008
- P/PG-TQFP-100-4 - Infineon Technologies
- Package Type P/PG-TQFP-100-4. All dimensions in mm. Outline. Engineering Drawing
Downloads. Recommendations for Board Assembly (P/PG-TQFP) [944 KB] - Relevancy: 23% -
- Updated: 18.08.2008
- P/PG-TQFP - Infineon Technologies
- p/pg-tqfp-100-1, -5, -9, -10, -18, -21: 0.70: p/pg-tqfp-100-3, -16, -17: 0.70: p/pg-tqfp-100-4: 1.20 : p/pg-tqfp-100-6: 1.40 : p/pg-tqfp-100-14: 0.70: p/pg-tqfp-128-1: 1.40
- Relevancy: 19% -
- Updated: 18.08.2008
- XC164CS - Infineon Technologies
- “驱动”性能良好 XC164CS是广受好评的C166®微控制器家族的后续产品。基于增强的C166®S V2架构,其性能超越了现有的16位解决方案。该系列产品具有出色的DSP性能、先进的中断处理能力、功能强大的外设组以及高性能片上闪存或ROM存储器,特别适合要求严苛的工业和汽车应用,可为同步直流电机控制、未来前照灯概念和高效动力转向等提供解决方案。灵活和智能的PWM单元可简化交流、直流或磁阻电机的控制;高速高精度ADC可对复杂模拟环境进行快速、准确地转换;功能强大的通信接口(如具有自主网关功能的高速TwinCAN模块)可轻松实现组网解决方案。所有功能都集成到小型P/PG-TQFP-100封装中,可帮助用户有效控制系统成本。
- Relevancy: 15% -
- Updated: 18.08.2008
- C165 - Infineon Technologies
- C165 - Processor Oriented Microcontroller The C165 is a processor oriented version within our C166 microcontroller family. It meets the demands of embedded applications with high-end real-time requirements and large data throughput where pricing is a sensitive factor, for example in dataprocessing and telecom products. The fastest version of the C165, the SAB-C165-L25M, needs just 80 ns at 25 MHz CPU clock to process each instruction. The C165 can operate at voltages down to 3.0V reducing the power consumption in battery-powered applications. Two surface mount packages are available; MQFP-100 and TQFP-100.
- Relevancy: 14% -
- Updated: 18.08.2008
- P/PG-TQFP-100-4 - Infineon Technologies
- Search product types by parameters: Search products by category: Search technical documents
- Relevancy: 12% -
- Updated: 18.08.2008
- XC164CS - Infineon Technologies
- Performance with 'Drive' The XC164CS is a derivative of the popular C166® microcontroller families. Based on the enhanced C166®S V2 architecture it outperforms existing 16 bit solutions. Impressive DSP performance and advanced interrupt handling combined with a powerful integrated peripheral set and high performance on-chip Flash or ROM memory make the XC164CS the instrument of choice for demanding industrial and automotive applications like synchronous DC motor control, future head lamp concepts or effective power steering solutions. The flexible and intelligent PWM unit simplifies control of AC-, DC- or reluctance motors. A high speed, high resolving ADC handles the fast and accurate translation of complex analog environ-ment. Networked solutions can be confidently solved with powerful communication interfaces like the high speed TwinCAN module with autonomous gateway function. All that combined in a small P/PG-TQFP-100 package keeps your system costs under control.
- Relevancy: 12% -
- Updated: 18.08.2008
- C165 - Infineon Technologies
- C165 - 用作处理器的微控制器 C165是C166微控制器家族中用作处理器的一款产品,可满足要求实时性优良和大数据吞吐量的高端嵌入式应用(如数据处理和电信产品)。在这类产品中,价格是选择微控制器的敏感因素。C165中速度最快的产品型号为SAB-C165-L25M,25 MHz CPU时钟时,指令周期仅为80 ns。C165的工作电压可降至3.0V,在电池供电的应用中可降低功耗。可选择两种表面贴装的封装形式:MQFP-100和TQFP-100。
- Relevancy: 2% -
- Updated: 18.08.2008
Similar queries for: 100 tqfp