Top Search Results for: 1 chip solution gps
You searched for: 1 chip solution gps
5 Matching Results for: "1 chip solution gps"
Please refine your search:
Page Categories
- COSIC (Cordless Single Chip) - Infineon Technologies
- With the COSIC™ Family Infineon enables the One-Chip-Phone – the first fully integrated single chip solution! The COSIC-Family integrates monolithically the Step8 baseband controller with the HF transceiver and the power amplifier on the same chip. COSIC™ is the ideal solution both for the standard DECT markets as well as for the Cat-iq standard with its innovative functionality offering additional room for VoIP- or IMS-integration. The COSIC™ family offers a platform for all market requirements - from an Ultra Low Cost version (COSIC ULC) via feature-rich Standard solutions with and without answering machine (COSIC Standard, COSIC DTAM) up to CAT-iq compliant VoIP ICs (COSIC VoIP). COSIC™ Family Benefits Super-high integration level for market leading BOM Robust closed-loop RF architecture for ease-of-design and -production Cost-optimized, scalable multi-core architecture Flexible architecture to support all major standards: DECT, DECT 6.0, Korean DECT, 2,4 GHz DECT/WDCT
- Relevancy: 100% -
- Updated: 18.08.2008
- PSTN DECT - Infineon Technologies
- DECT is still playing the established master role in the cordless market. Infineon is accompanying that market development from the beginning via 8 generations of DECT devices up to the COSIC family – the first fully integrated single chip solution. The Infineon portfolio supports all main DECT standards and local requirements. DECT DECT 6.0 Korean DECT 2,4 GHz WDCT 5.8 GHz DECT 6.0 is successfully gaining more and more acceptance in the US-market! All DECT 6.0 products are based on the well established European DECT with minor modifications. The Infineon 8th generation (Step 8) for DECT 6.0 is certified and proved by an independent test house. Korean DECT is especially modified for the Korean market.
- Relevancy: 67% -
- Updated: 18.08.2008
- X-GOLD™ 206 - PMB 8888 - Infineon Technologies
- X-GOLD™ - The World´s First Single - Chip Solution for EDGE - powered Feature Phones ARM926® based single modem and application processor with cache support and fast tightly-coupled memories, running up to 260 MHz GSM/EDGE/GPRS modem functionality supporting up to multislot class 12 and SAIC algorithm Video streaming
- Relevancy: 55% -
- Updated: 18.08.2008
- H a m m e r h e a d
- T H E H A M M E R H E A D A - G P S single chip solution integrates a CDMA:
3GPP2 C.S0022-0-1. ?. 7 x 7 mm PG-VQFN-48 package. (lead/halogen-free) - Relevancy: 33% -
- Updated: 18.08.2008
- BlueMoon™ Universal Family (BT 1.2 / 2.0 + EDR) - PMB 8753/2 ...
- User friendly system solution with Bluetooth stack and profiles included High performance system offering data throughput up to 2,1Mbit/s
- Relevancy: 22% -
- Updated: 18.08.2008
Similar queries for: 1 chip solution gps