Go

Top Search Results for: 1.8v smart card

You searched for: 1.8v smart card

2 Matching Results for: "1.8v smart card"

Please refine your search:

Page Categories

1
ADM6999 - Infineon Technologies
The ADM6999/X is a high performance, low cost, highly integrated (Controller, PHY and Memory) 9-port 10/100 Mbps TX/FX switch with 8-ports supporting 10/100Mbps TX/FX + 1 MII/GPSI/7 wire Ethernet switch controller port. The ADM6999X is the environmentally friendly “green” package version. The ADM6999/X is aimed at the low cost SOHO market for such applications as 8-port + 1 Fx routers. Featuring a 0.18micro manufacturing process, the ADM6999/X provides a cost-effective solution for 8 + 1 Fx port switches. Eight 10/100M auto-detect Half/Full duplex switch ports with TX/FX Interfaces + 1 RMII/MII/GPSI Port Support for up to 2048 MAC table addresses 64K x 12 built in SRAM Two queues for QOS with adjustable ratio Supports three types of Class of Service (CoS) Performs forwarding and filtering at non-blocking, full wire speed Supports 512 byte buffer allocation Supports packet lengths up to 1522 bytes CPU "see-through" PHY access MAC cloning feature Flexible port trunking on fault toler
Relevancy: 100% - - Updated: 18.08.2008
2
Infineon Announces Technology Collaboration with Intel to Develop ...
Paris, France and Neubiberg, Germany – November 13, 2007 – Today at the Cartes Trade Show in Paris, Infineon Technologies AG (FSE, NYSE: IFX) announced a strategic technology collaboration for the development of optimized chip solutions for high-density (HD) SIM cards with Intel Corporation. Under the terms of the agreement, Infineon will architect modular chip solutions with Intel offering memory capacities from 4MB to 64MB (Megabytes). Infineon contributes its vast expertise in security hardware and will develop a 32-bit security microcontroller based on its existing SLE 88 family for use with HD SIM cards. Intel is contributing its leading-edge flash memory technologies, capabilities and manufacturing. The close technical collaboration will allow Infineon’s HD security microcontroller to be optimally calibrated with Intel’s flash memory solutions for efficient integration into HD SIM cards. The initial development of the flash memory product line will scale up to 64
Relevancy: 35% - - Updated: 18.08.2008

Similar queries for: 1.8v smart card

42v

Back to top results 1 - 30 (898)

1234567891011